21B1-T1-A03D12-01 | CMC21
CMC21 PowerShift Metro® Power Hub w/ Iris, Sierra, and ACS, Battery & Modules not Included – 9.6 kW
Features and Benefits
- Equipped with Fault Managed Power Technology and conforms to ATIS-0600040 Fault Managed Power Distribution Technologies - Human Contact Fault Analysis
- Equipped with Auxiliary Controller Shelf (ACS) for Remote Access and Energy Management
- Max Current Output,25/50A (2/4 Spoke distribution)
- Equipped with Auxiliary Controller Shelf (ACS) for Remote Access and Energy Management
- Max Current Output,25/50A (2/4 Spoke distribution)
Specifications
Product Classification
Product Type | Power supply enclosure |
Product Brand | PowerShift Metro® |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Thermosiphon cooling |
Rack Units | 21 |
Dimensions
Height | 1143 mm | 45 in |
Width | 711.2 mm | 28 in |
Depth | 863.600 mm | 34 in |
Electrical Specifications
Input Voltage | 150–293 Vac |
Output Current, maximum | 50 A |
Output Voltage Range | ±190 Vdc (±100 to ±200 Vdc) |
Voltage | 230 Vac |
Cabinet Dimensions and Door Clearances
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Qualification Standards | GR-3108 class 4 | Telcordia GR-1089 | Telcordia GR-487 | Telcordia GR-63 Zone 4 Seismic |
Safety Standard | ATIS-060040 | UL 62368 |
Thermal Compliance | GR-487 |
Packaging and Weights
Weight, net | 113.398 kg | 250 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Power supply enclosure |
Product Brand | PowerShift Metro® |
General Specifications
Batteries | Not included |
Color | Gray |
Cooling | Thermosiphon cooling |
Rack Units | 21 |
Dimensions
Height | 1143 mm | 45 in |
Width | 711.2 mm | 28 in |
Depth | 863.600 mm | 34 in |
Electrical Specifications
Input Voltage | 150–293 Vac |
Output Current, maximum | 50 A |
Output Voltage Range | ±190 Vdc (±100 to ±200 Vdc) |
Voltage | 230 Vac |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +46 °C (-40 °F to +115 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Qualification Standards | GR-3108 class 4 | Telcordia GR-1089 | Telcordia GR-487 | Telcordia GR-63 Zone 4 Seismic |
Safety Standard | ATIS-060040 | UL 62368 |
Thermal Compliance | GR-487 |
Packaging and Weights
Weight, net | 113.398 kg | 250 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse