860658567-WA
Decorative Cover for 18-in OD Integrated Poles
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Black | Others available at additional cost |
Dimensions
Height | 1016.000 mm | 40 in |
Width | 889.000 mm | 35 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Weight (unloaded) | 106.141 kg | 234 lb |
Product Classification
Portfolio | CommScope® |
Product Type | Pole Accessory |
Product Brand | Metro Cell |
Ordering Note | CommScope® standard product with terms |
Warranty | One year |
General Specifications
Color | Black | Others available at additional cost |
Dimensions
Height | 1016.000 mm | 40 in |
Width | 889.000 mm | 35 in |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Packaging and Weights
Weight (unloaded) | 106.141 kg | 234 lb |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse