Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

A-VF1-SX02L

Base Product
  • Available in:
  • EMEA

DerbyPlus Cabinet Samsung Fitout 2

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Variants

Configure and display product variants of A-VF1-SX02L by selecting options

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Part Number Cabinet Color    
No configured items found.
Features and Benefits
DerbyPlus cabinet is a comprised of Derby and PSC cabinet. Derby Cabinet with rails and brackets fitted to accommodate up to 6 Samsung Radios and PSC cabinet with internal racking to house upto 3 servers and transmission. The following features are included in the cabinet:
  • 3U Eltek PSU (Plus Section)
  • 4 No. 4kW Rectifiers (Plus Section)
  • 2 No. 100Ah Battery (Plus Section)
  • 12-way DCDU for Samsung Radios (Plus Section)
  • 3-way SPD Protected DCDU for Pole Mounted 4G Radios (Plus Section)
  • Compression Gland for Cable Entry
  • 3 No. GPS Windows(2 No. in Derby and 1 No. in PSC)

Product Classification

Regional Availability EMEA
Product Type Outdoor cabinet

General Specifications

Access Front and Rear (PSC) | Single Door (Derby)
Accessories Cable plate | External alarm connection | Hangers | In-ground root | Plinth
Cabinet Type Baseband cabinet | Combiner cabinet | Power cabinet | Radio cabinet | Transmission cabinet
Cable Entry Location Bottom
Color Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Cooling 175 mm fan (1), (PSU) | 175 mm fan (2), (Derby)
Door Security Internal door contact for front door (Derby) | Internal door contact for front door (PSC) | Swing handle with European cylinder for front door (Derby) | Swing handle with European cylinder for front door (PSC)
Door Type, front Non-removable with included key lock (Derby) | Non-removable with included key lock (PSC)
Door, quantity 3
Front Door Type Single hinged
Lock Type Internal latch for rear door (PSC) | Key lock for front door (Derby) | Key lock for front door (PSC)
Mounting In-ground root | Plinth
Radios Included None

Dimensions

Height 1721.866 mm | 67.79 in
Width 1899.920 mm | 74.8 in
Depth 599.948 mm | 23.62 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IP33 (Derby) | IP54 (PSC)

Packaging and Weights

Weight, net 299.997 kg | 661.38 lb

Product Classification

Regional Availability EMEA
Product Type Outdoor cabinet

General Specifications

Access Front and Rear (PSC) | Single Door (Derby)
Accessories Cable plate | External alarm connection | Hangers | In-ground root | Plinth
Cabinet Type Baseband cabinet | Combiner cabinet | Power cabinet | Radio cabinet | Transmission cabinet
Cable Entry Location Bottom
Color Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost
Cooling 175 mm fan (1), (PSU) | 175 mm fan (2), (Derby)
Door Security Internal door contact for front door (Derby) | Internal door contact for front door (PSC) | Swing handle with European cylinder for front door (Derby) | Swing handle with European cylinder for front door (PSC)
Door Type, front Non-removable with included key lock (Derby) | Non-removable with included key lock (PSC)
Door, quantity 3
Front Door Type Single hinged
Lock Type Internal latch for rear door (PSC) | Key lock for front door (Derby) | Key lock for front door (PSC)
Mounting In-ground root | Plinth
Radios Included None

Dimensions

Height 1721.866 mm | 67.79 in
Width 1899.920 mm | 74.8 in
Depth 599.948 mm | 23.62 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Qualification Standards IP33 (Derby) | IP54 (PSC)

Packaging and Weights

Weight, net 299.997 kg | 661.38 lb