PS-CONV-48-24
PowerShift Power Supply, 48/24V DC 20A Converter panel, 19/23 in, 1 RU high, with four 24V DC GMT fuse outputs
Features and Benefits
- 48 VDC to +24 VDC power converter
- 19 & 23 inch rack mountable
- Compact 1RU height
- (1) -48 VDC Input and (4) +24VDC GMT Fuse Outputs
- NO/NC dry contact alarming
- LED status lights: Green - Power On / Red - Alarm indicator
- Power Input/Output Connect – Plug and Play
- 1U form factor saves rack space and power in wiring closets
- Universal shelf mounting brackets for 19 inch, 23 inch or ETSI frame mounting
Specifications
Product Classification
Portfolio | CommScope® |
Product Type | DC/DC Converter |
Product Brand | PowerShift® |
General Specifications
Color | Light Gray (RAL 7035) |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 44.450 mm | 1.75 in |
Width | 438.150 mm | 17.25 in |
Depth | 177.800 mm | 7 in |
Electrical Specifications
Input Current, nominal | 12.5 A |
Input Voltage Range | -40 to -58 Vdc |
Input Voltage, nominal | -48 Vdc |
Output Current Range | 0–20 A |
Output Current, nominal, dc | 5 A |
Output Power Connections, quantity | 4 |
Output Voltage, nominal | 24 Vdc |
Power Efficiency | 90 % |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Relative Humidity | 0%–95%, non-condensing |
Packaging and Weights
Weight, net | 2.903 kg | 6.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Portfolio | CommScope® |
Product Type | DC/DC Converter |
Product Brand | PowerShift® |
General Specifications
Color | Light Gray (RAL 7035) |
Rack Type | EIA 19 in |
Rack Units | 1 |
Dimensions
Height | 44.450 mm | 1.75 in |
Width | 438.150 mm | 17.25 in |
Depth | 177.800 mm | 7 in |
Electrical Specifications
Input Current, nominal | 12.5 A |
Input Voltage Range | -40 to -58 Vdc |
Input Voltage, nominal | -48 Vdc |
Output Current Range | 0–20 A |
Output Current, nominal, dc | 5 A |
Output Power Connections, quantity | 4 |
Output Voltage, nominal | 24 Vdc |
Power Efficiency | 90 % |
Environmental Specifications
Operating Temperature | -40 °C to +65 °C (-40 °F to +149 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Relative Humidity | 0%–95%, non-condensing |
Packaging and Weights
Weight, net | 2.903 kg | 6.4 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse