FL1
Base Product
- Available in:
- North America
FL1000 Fiber Wall Box
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
CommScope's FL1 indoor fiber termination products include a variety of two door wall mount box configurations. These products are designed specifically to act as part of the fiber distribution system in an enterprise networkcell site backhaul network, or as the demarcation point for the service provider at the customer’s location.
FL1 products utilize adapter pack technology, which enables service providers toadd new subscriber connections as needed -deferring unnecessary CAPEX.
Excellent labeling, grommets, door latches and ribbon pigtail routing reinforce the value these products bring to the physical layer of any network with higher quality and reliability, greater operational efficiencies, and network simplification.
Features/Benefits:
FL1 products utilize adapter pack technology, which enables service providers toadd new subscriber connections as needed -deferring unnecessary CAPEX.
Excellent labeling, grommets, door latches and ribbon pigtail routing reinforce the value these products bring to the physical layer of any network with higher quality and reliability, greater operational efficiencies, and network simplification.
Features/Benefits:
- Economical, "build-as-you-grow" solution
- Quick installation
- Compact size
- Durability
- Single Part number ordering
- Single package shipping
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber wall box |
Product Series | FL1000 |
General Specifications
Functionality | Patching | Splicing | Splitting |
Application | Patching | Splicing |
Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
Color | Putty white |
Front Door Type | Single hinged |
Interface | LC/APC | LC/UPC | SC/APC | SC/UPC |
Mounting | Wall |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA type 12 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Product Classification
Regional Availability | North America |
Product Type | Fiber wall box |
Product Series | FL1000 |
General Specifications
Functionality | Patching | Splicing | Splitting |
Application | Patching | Splicing |
Cable Entry Location | Bottom left | Bottom right | Top left | Top right |
Color | Putty white |
Front Door Type | Single hinged |
Interface | LC/APC | LC/UPC | SC/APC | SC/UPC |
Mounting | Wall |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Qualification Standards | NEMA type 12 |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse