LSA-PLUS® Connection Box, 500 Series, holds up to 2 x 10 Series 2 LSA-PLUS modules
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Cable Entry Location | Bottom | Top |
Color | Gray |
Compatible Interface | LSA-PLUS |
Front Door Type | Double hinged |
Interface | Unloaded |
Modules, quantity | 20 |
Mounting | Wall mount |
Dimensions
Height | 350 mm | 13.78 in |
Width | 425 mm | 16.732 in |
Depth | 115 mm | 4.528 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 5.4 kg | 11.905 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Cable Entry Location | Bottom | Top |
Color | Gray |
Compatible Interface | LSA-PLUS |
Front Door Type | Double hinged |
Interface | Unloaded |
Modules, quantity | 20 |
Mounting | Wall mount |
Dimensions
Height | 350 mm | 13.78 in |
Width | 425 mm | 16.732 in |
Depth | 115 mm | 4.528 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Weight, net | 5.4 kg | 11.905 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse