LSA-PLUS® KRONECTION box I-30, unloaded, 30-pairs
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Color | Gray |
Compatible Interface | LSA-PLUS |
Interface | Unloaded |
Modules, quantity | 3 |
Mounting | Wall mount |
Dimensions
Height | 170 mm | 6.693 in |
Width | 140 mm | 5.512 in |
Depth | 75 mm | 2.953 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Color | Gray |
Compatible Interface | LSA-PLUS |
Interface | Unloaded |
Modules, quantity | 3 |
Mounting | Wall mount |
Dimensions
Height | 170 mm | 6.693 in |
Width | 140 mm | 5.512 in |
Depth | 75 mm | 2.953 in |
Material Specifications
Material Type | Plastic |
Environmental Specifications
Environmental Space | Indoor |
Flammability Rating | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse