LSA-PLUS® Distribution Box, for up to 10 10-pair Series 2 modules
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Access | Front |
Cable Entry Location | Bottom |
Cable Ports, quantity | 8 |
Compatible Interface | LSA-PLUS |
Enclosure Color | Gray |
Front Cover Type | Hinged with lock |
Interface | Unloaded |
Mounting | Wall |
Dimensions
Height | 390 mm | 15.354 in |
Width | 223 mm | 8.78 in |
Depth | 124 mm | 4.882 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP54 | IEC 60529, IP64 with optional sealing |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Copper distribution box |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
Functionality | Connecting |
Access | Front |
Cable Entry Location | Bottom |
Cable Ports, quantity | 8 |
Compatible Interface | LSA-PLUS |
Enclosure Color | Gray |
Front Cover Type | Hinged with lock |
Interface | Unloaded |
Mounting | Wall |
Dimensions
Height | 390 mm | 15.354 in |
Width | 223 mm | 8.78 in |
Depth | 124 mm | 4.882 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP54 | IEC 60529, IP64 with optional sealing |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse