760248900 | WB2-EMT-BK-1P-MOD
Base Product: WB2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Wall Mount Building Enclosure configured for one G2 Style module, splice cassette or adapter pack
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WB2 |
General Specifications
Functionality | Patching | Splicing |
Color | Black |
Interface | Unloaded |
Dimensions
Height | 139.7 mm | 5.500 in |
Width | 262.64 mm | 10.340 in |
Depth | 35.81 mm | 1.410 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WB2 |
General Specifications
Functionality | Patching | Splicing |
Color | Black |
Interface | Unloaded |
Dimensions
Height | 139.7 mm | 5.500 in |
Width | 262.64 mm | 10.340 in |
Depth | 35.81 mm | 1.410 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse