760248907 | WB2-EMT-BK-8P-PNL
Base Product: WB2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Wall Mount Building Enclosure configured for eight LGX/1000 Style modules, splice cassettes or adapter packs
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WB2 |
General Specifications
Functionality | Patching | Splicing |
Color | Black |
Interface | Unloaded |
Lock Type | Padlock ready |
Dimensions
Height | 284.99 mm | 11.220 in |
Width | 367.28 mm | 14.460 in |
Depth | 158.75 mm | 6.250 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WB2 |
General Specifications
Functionality | Patching | Splicing |
Color | Black |
Interface | Unloaded |
Lock Type | Padlock ready |
Dimensions
Height | 284.99 mm | 11.220 in |
Width | 367.28 mm | 14.460 in |
Depth | 158.75 mm | 6.250 in |
Material Specifications
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Visio Stencil
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse