760249352 | F-PB06-BC2-R12-L1A01-02
Base Product: F-PB06
- Available in:
- Asia
- Australia/New Zealand
- Latin America
- North America
FibrBoss Wall Mounting Fiber Optic Box, outdoor, 12 LC/UPC adapters, with pre-installed pigtails
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall box |
Product Series | PB06 |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Application | For cables with outer diameter up to 10 mm: each on both sides |
Enclosure Color | Beige |
Front Cover Type | Hinged with lock |
Interface | LC/UPC |
Lock Type | Padlock ready |
Mounting | Pedestal | Pole | Wall |
Port, quantity | 12 |
Dimensions
Height | 121.92 mm | 4.800 in |
Width | 162.56 mm | 6.400 in |
Depth | 60.96 mm | 2.400 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
Included | Splice protectors | Splice tray |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Latin America | North America |
Product Type | Fiber wall box |
Product Series | PB06 |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Application | For cables with outer diameter up to 10 mm: each on both sides |
Enclosure Color | Beige |
Front Cover Type | Hinged with lock |
Interface | LC/UPC |
Lock Type | Padlock ready |
Mounting | Pedestal | Pole | Wall |
Port, quantity | 12 |
Dimensions
Height | 121.92 mm | 4.800 in |
Width | 162.56 mm | 6.400 in |
Depth | 60.96 mm | 2.400 in |
Material Specifications
Enclosure Material Type | LSZH thermoplastic |
Environmental Specifications
Environmental Space | Outdoor |
Flammability Rating | UL 94 V-0 |
Qualification Standards | IEC 60529, IP65 |
Packaging and Weights
Included | Splice protectors | Splice tray |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse