IFDH 3000 Indoor Fiber Distribution Hub, 288 fiber, SC/APC, ribbon pigtails, spliced input, 48f feeder
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | IFDH 3000 |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Adapters, quantity | 288 |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 24 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 48 |
Front Door Type | Single hinged |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 288 |
Splitter Slots, quantity | 18 |
Dimensions
Height | 839 mm | 33.032 in |
Width | 600 mm | 23.622 in |
Depth | 427 mm | 16.811 in |
Enclosure Size | Medium |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | IFDH 3000 |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Adapters, quantity | 288 |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Distribution Cables, quantity | 24 |
Fibers per Distribution Cable, quantity | 12 |
Fibers per Feeder Cable, quantity | 48 |
Front Door Type | Single hinged |
Interface | SC/APC |
Mounting | Wall |
Port, quantity | 288 |
Splitter Slots, quantity | 18 |
Dimensions
Height | 839 mm | 33.032 in |
Width | 600 mm | 23.622 in |
Depth | 427 mm | 16.811 in |
Enclosure Size | Medium |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse