IFDH 3000 Indoor Fiber Distribution Hub, 864 fiber, SC/APC, ribbon pigtails, splice cabinet
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | IFDH 3000 |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Adapters, quantity | 864 |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Fibers per Feeder Cable, quantity | 48 |
Front Door Type | Single hinged |
Interface | SC/APC |
Mounting | Rack |
Port, quantity | 864 |
Splitter Slots, quantity | 22 |
Dimensions
Height | 1831.59 mm | 72.110 in |
Width | 657.35 mm | 25.880 in |
Depth | 426.47 mm | 16.790 in |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution hub |
Product Series | IFDH 3000 |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Adapters, quantity | 864 |
Cable Type | Pigtails - Ribbon |
Color | Putty white |
Fibers per Feeder Cable, quantity | 48 |
Front Door Type | Single hinged |
Interface | SC/APC |
Mounting | Rack |
Port, quantity | 864 |
Splitter Slots, quantity | 22 |
Dimensions
Height | 1831.59 mm | 72.110 in |
Width | 657.35 mm | 25.880 in |
Depth | 426.47 mm | 16.790 in |
Enclosure Size | Large |
Material Specifications
Finish | Powder coated |
Material Type | Aluminum |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Brochure
Building Information Modeling (BIM) Objects
Installation Drawing
Installation Instruction
Product Specification
Visio Stencil
Warranty
Brochure
Building Information Modeling (BIM) Objects
Installation Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse