FDC Fiber Optic Wall Box, 12-position, Singlemode SC
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber wall box |
Product Series | FDC |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Application | Accepts LGX-style Value Added Modules |
Cable Type | Pigtails - Stranded |
Enclosure Color | Putty white |
Interface | SC/UPC |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 307 mm | 12.087 in |
Width | 470 mm | 18.504 in |
Depth | 177.04 mm | 6.97 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | NEMA, Type 4 |
Packaging and Weights
Included | Compression fitting | Tie-off adapter |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Fiber wall box |
Product Series | FDC |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Application | Accepts LGX-style Value Added Modules |
Cable Type | Pigtails - Stranded |
Enclosure Color | Putty white |
Interface | SC/UPC |
Mounting | Wall |
Port, quantity | 12 |
Dimensions
Height | 307 mm | 12.087 in |
Width | 470 mm | 18.504 in |
Depth | 177.04 mm | 6.97 in |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Outdoor |
Qualification Standards | NEMA, Type 4 |
Packaging and Weights
Included | Compression fitting | Tie-off adapter |
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse