OFDT Outdoor Fiber Distribution Terminal, 48-fiber, SC/APC, 2 splice trays, with pigtails, 92 m stub length
Features and Benefits
- OFDT is a compact and secure family of enclosures by connecting fiber cables at MDUs
- Features a unique “swing frame” type design that separates the splicing in the rear from the patch access in the front
- Accommodates a variety of OSP cable types via sealed grommet entry with standard grip clamps
- Robust steel construction protects fibers against damage and ensures network reliability
Specifications
Product Classification
Regional Availability | North America |
UNSPSC | 43223337 |
Product Type | Fiber distribution terminal |
Product Series | OFDT |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Cable Type | Pigtails - Stranded |
Enclosure Color | Putty white |
Front Door Type | Double hinged |
Interface | SC/APC |
Lock Type | Padlock ready |
Mounting | Wall |
Port Capacity, maximum | 24 |
Port, quantity | 24 |
Dimensions
Height | 342.9 mm | 13.5 in |
Width | 482.6 mm | 19 in |
Depth | 203.2 mm | 8 in |
Material Specifications
Enclosure Material Type | Steel |
Finish | Powder coated |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
UNSPSC | 43223337 |
Product Type | Fiber distribution terminal |
Product Series | OFDT |
General Specifications
Functionality | Patching | Splicing |
Access | Front |
Cable Type | Pigtails - Stranded |
Enclosure Color | Putty white |
Front Door Type | Double hinged |
Interface | SC/APC |
Lock Type | Padlock ready |
Mounting | Wall |
Port Capacity, maximum | 24 |
Port, quantity | 24 |
Dimensions
Height | 342.9 mm | 13.5 in |
Width | 482.6 mm | 19 in |
Depth | 203.2 mm | 8 in |
Material Specifications
Enclosure Material Type | Steel |
Finish | Powder coated |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Box | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse