FSB Fiber Splitter Box for indoor/outdoor, SC/APC, 16 ports, putty white, splice tray for heat shrink fusion, with adapters and 900µ pigtails
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber splitter box |
Product Series | FSB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 32 |
Color | Putty white |
Front Door Type | Double hinged |
Interface | SC/APC |
Lock Type | Key lock |
Mounting | Wall |
Port, quantity | 32 |
Dimensions
Height | 229 mm | 9.016 in |
Width | 203 mm | 7.992 in |
Depth | 89 mm | 3.504 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber splitter box |
Product Series | FSB |
General Specifications
Functionality | Patching | Splitting |
Adapters, quantity | 32 |
Color | Putty white |
Front Door Type | Double hinged |
Interface | SC/APC |
Lock Type | Key lock |
Mounting | Wall |
Port, quantity | 32 |
Dimensions
Height | 229 mm | 9.016 in |
Width | 203 mm | 7.992 in |
Depth | 89 mm | 3.504 in |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse