RapidFiber® Mini-RDT Distribution Terminal, 4-fiber, SC/APC, Indoor/outdoor cable, 100 ft
Features and Benefits
- Designed to provide a quick and simple solution for installing fiber in small and medium sized MDU's
- Incorporates a unique fiber cable spooling system that stores up fiber cable within the enclosure
- Removes the need for field termination and extensive site survey inspections
Specifications
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 4 |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Interface | SC/APC |
Interface, stub | SC/APC |
Mounting | Wall |
Port, quantity | 4 |
Dimensions
Height | 200 mm | 7.874 in |
Width | 140 mm | 5.512 in |
Depth | 60 mm | 2.362 in |
Cable Length | 30.48 m | 100 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Dimension Drawing
Click on image to enlarge. |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | North America |
Product Type | Fiber distribution terminal |
Product Brand | RapidFiber® |
Product Series | Mini-RDT |
General Specifications
Functionality | Patching |
Adapters, quantity | 4 |
Cable Entry Location | Bottom left | Bottom right |
Cable Type | Indoor/outdoor - Stranded |
Color | Gray |
Interface | SC/APC |
Interface, stub | SC/APC |
Mounting | Wall |
Port, quantity | 4 |
Dimensions
Height | 200 mm | 7.874 in |
Width | 140 mm | 5.512 in |
Depth | 60 mm | 2.362 in |
Cable Length | 30.48 m | 100 ft |
Outer Cable Diameter | 4 mm | 0.157 in |
Material Specifications
Material Type | Plastic |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse