WB2
Base Product
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
WB2 Wall Mount Building Enclosure
Configure Product Variants
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Features and Benefits
The CommScope® WME-EMT wall mounted building entrance enclosures are designed to enable field and factory terminations, and field splicing in a single unit. Units can accommodate up to 96 SC and 192 LC or keyed LC fiber terminations or 16, 32, and 64 MPO packs.The enclosure also stores fiber splices and can accommodate 96 fusion splices or 72 mechanical splices with the appropriate splice holders.
The panel adapters, ganged adapters, and splice wallets (including splice trays) must be ordered separately. Build-out blocks, coupler, splicing materials, and equipment used with this enclosure are optional and must be ordered separately.
The panel adapters, ganged adapters, and splice wallets (including splice trays) must be ordered separately. Build-out blocks, coupler, splicing materials, and equipment used with this enclosure are optional and must be ordered separately.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WB2 |
General Specifications
Functionality | Patching | Splicing |
Color | Black |
Interface | Unloaded |
Lock Type | Padlock ready |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber wall box |
Product Series | WB2 |
General Specifications
Functionality | Patching | Splicing |
Color | Black |
Interface | Unloaded |
Lock Type | Padlock ready |
Material Specifications
Finish | Powder coated |
Material Type | Steel |
Environmental Specifications
Environmental Space | Indoor |
Safety Standard | UL |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse