UNGLCLCT4
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Ultra Low Loss ULL TeraSPEED® LC/UPC to LC/UPC Ruggedized fanout Cable, 4-Fiber, LSZH, 8 fiber PmP 2.0 mm Dca
Configure Product Variants
Product Variants
Configure and display product variants of UNGLCLCT4 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Ruggedized fanout |
Product Brand | SYSTIMAX ULL |
Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Blue |
Color, connector A | Blue |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Stranded |
Furcation Color | Yellow |
Interface, Connector A | LC/UPC |
Interface Feature, connector A | ULL |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | ULL |
Jacket Color | Yellow |
Fibers per Subunit, quantity | 8 |
Total Fibers, quantity | 4 |
Dimensions
Cable Assembly Length Range (m) | 3 – 305 |
Cable Assembly Length Range (ft) | 10 – 999 |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Ruggedized fanout |
Product Brand | SYSTIMAX ULL |
Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Blue |
Color, connector A | Blue |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Stranded |
Furcation Color | Yellow |
Interface, Connector A | LC/UPC |
Interface Feature, connector A | ULL |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | ULL |
Jacket Color | Yellow |
Fibers per Subunit, quantity | 8 |
Total Fibers, quantity | 4 |
Dimensions
Cable Assembly Length Range (m) | 3 – 305 |
Cable Assembly Length Range (ft) | 10 – 999 |
Optical Specifications
Fiber Mode | Singlemode |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
EN50575 CPR Cable EuroClass Fire Performance | Dca |
Environmental Space | Dual Rated LSZH/Riser | Indoor |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Compliance Documentation
Other Ways to Browse