FHD-J01B
Base Product: FHD
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Europe
- Latin America
- North America
Fiber Optic Drop Cable Assembly, SC/APC to stub, locatable flat
Configure Product Variants
Product Variants
Configure and display product variants of FHD-J01B by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | UOM | Spool Option | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Series | FHD |
Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
Cable Type | Locatable - Flat |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC with pulling sock |
Interface, Connector B | Unterminated |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
Breakout Length, connector B | 457.200 mm | 18 in |
Cable Assembly Length Range (m) | 1 – 750 |
Cable Assembly Length Range (ft) | 50 – 2000 |
Cable Outer Diameter | 4.3 x 9.0 mm (0.17 x 0.35 in) |
Ordering Tree
Click on image to enlarge. |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 86.3 mm | 3.398 in |
Minimum Bend Radius, unloaded | 81.2 mm | 3.197 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Cable Crush Resistance, maximum | 22 N/mm | 125.623 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1/A2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
Cable weight | 45 kg/km | 30.239 lb/kft |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Europe | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Series | FHD |
Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
Cable Type | Locatable - Flat |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | SC/APC with pulling sock |
Interface, Connector B | Unterminated |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
Breakout Length, connector B | 457.200 mm | 18 in |
Cable Assembly Length Range (m) | 1 – 750 |
Cable Assembly Length Range (ft) | 50 – 2000 |
Cable Outer Diameter | 4.3 x 9.0 mm (0.17 x 0.35 in) |
Mechanical Specifications
Minimum Bend Radius, loaded | 86.3 mm | 3.398 in |
Minimum Bend Radius, unloaded | 81.2 mm | 3.197 in |
Tensile Load, long term, maximum | 400 N | 89.924 lbf |
Tensile Load, short term, maximum | 1334 N | 299.895 lbf |
Cable Crush Resistance, maximum | 22 N/mm | 125.623 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1/A2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
Cable weight | 45 kg/km | 30.239 lb/kft |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Visio Stencil
Warranty
Other Ways to Browse