FHD-X01D
Base Product: FHD
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
DLX® Fiber Optic Hardened Drop Cable Assembly, DLX-stub, universal flat locatable/toneable
Configure Product Variants
Product Variants
Configure and display product variants of FHD-X01D by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | UOM | Spool Option | ||
---|---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Brand | DLX® |
Product Series | FHD |
Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
Cable Type | Locatable - Universal Flat |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Hardened mini-size DLX |
Interface, Connector B | Unterminated |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
Cable Assembly Length Range (m) | 1 – 750 |
Cable Assembly Length Range (ft) | 50 – 2000 |
Cable Outer Diameter | 4.4 x 7.4 mm (0.17 x 0.29 in) |
Ordering Tree
Click on image to enlarge. |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
Tensile Load, long term, maximum | 450 N | 101.164 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Cable Crush Resistance, maximum | 44 N/mm | 251.246 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.16 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
Cable weight | 36 kg/km | 24.191 lb/kft |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Fiber drop cable assembly |
Product Brand | DLX® |
Product Series | FHD |
Ordering Note | Drops are automatically coiled 0 to 1,000 ft (305 m), unless spool option "L" or "R" is specified for this range of length | Drops are automatically spooled at 1,001 ft (306 m) with connector B deploying first from spool |
General Specifications
Cable Type | Locatable - Universal Flat |
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Interface, Connector A | Hardened mini-size DLX |
Interface, Connector B | Unterminated |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
Cable Assembly Length Range (m) | 1 – 750 |
Cable Assembly Length Range (ft) | 50 – 2000 |
Cable Outer Diameter | 4.4 x 7.4 mm (0.17 x 0.29 in) |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
Tensile Load, long term, maximum | 450 N | 101.164 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Cable Crush Resistance, maximum | 44 N/mm | 251.246 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, typical | 0.16 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Jacket UV Resistance | UV stabilized |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
Cable weight | 36 kg/km | 24.191 lb/kft |
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse