RealFlex® 3 Fiber Optic Drop Cable Assembly, Stub to SC/APC , RBR Riser, Ivory, Build America Buy America (BABA)
Configure Product Variants

Build America Buy America (BABA)*
Rely on CommScope for Broadband Equity Access and Development (BEAD) Program and other government funded projects
Product Variants
Configure and display product variants of MDC-0J1H by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | UOM | Spool Option | ||
---|---|---|---|---|---|
No configured items found. |
Features and Benefits
- *Product complies with the Build America, Buy America Act (BABAA) requirements of the Infrastructure Investment and Jobs Act of 2021 (Pub. L. 117- 58, §§ 70901-70953), or is the subject of a waiver approved by the Secretary of Commerce or designee. Compliance requirements and waiver applicability vary based on government funding program. Check the laws and regulations for your specific program.
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Brand | RealFlex® |
Product Series | MDC |
Government Requirements | Build America Buy America (BABA) compliant* |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | Unterminated |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Jacket Color | Ivory |
Location of Manufacturing | Catawba, North Carolina |
Total Fibers, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
Cable Assembly Length Range (ft) | 1 – 1500 |
Cable Outer Diameter | 2.9 mm (0.11 in) |
Ordering Tree
Click on image to enlarge. |
Representative Image
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Riser |
Jacket UV Resistance | UV stabilized |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber drop cable assembly |
Product Brand | RealFlex® |
Product Series | MDC |
Government Requirements | Build America Buy America (BABA) compliant* |
Ordering Note | For custom cable assembly lengths, please contact your local CommScope representative |
General Specifications
Cable Type | Stapleable - Round |
Connector A, quantity | 1 |
Color, boot A | Green |
Color, connector A | Green |
Interface, Connector A | Unterminated |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Jacket Color | Ivory |
Location of Manufacturing | Catawba, North Carolina |
Total Fibers, quantity | 1 |
Transmission Standards | TIA/EIA-568-B.3 |
Dimensions
Cable Assembly Length Range (ft) | 1 – 1500 |
Cable Outer Diameter | 2.9 mm (0.11 in) |
Mechanical Specifications
Minimum Bend Radius, loaded | 50 mm | 1.969 in |
Minimum Bend Radius, unloaded | 30 mm | 1.181 in |
Tensile Load, long term, maximum | 30 N | 6.744 lbf |
Tensile Load, short term, maximum | 100 N | 22.481 lbf |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.4 dB |
Return Loss, minimum, connector A | 65 dB |
Environmental Specifications
Installation temperature | -20 °C to +60 °C (-4 °F to +140 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Riser |
Jacket UV Resistance | UV stabilized |
Qualification Standards | Telcordia GR-449-CORE |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Compliance Documentation
Product Selection Guide
Product Specification
Warranty
Product Compliance Documentation
Product Selection Guide
Product Specification
Warranty
Other Ways to Browse