Warning Icon
This product was discontinued on: April 22, 2021

For other alternatives, please contact us for more information.

0 Replacement products available

MDC-NN1H

Base Product: MDC

  • Available in:
  • Latin America
  • North America

RealFlex® 3 Fiber Optic Drop Cable Assembly, SC/UPC to SC/UPC, RBR Riser, Ivory

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber drop cable assembly
Product Brand RealFlex®
Product Series MDC
Ordering Note For custom cable assembly lengths, please contact your local CommScope representative

General Specifications

Cable Type Stapleable - Round
Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Blue
Color, connector B Blue
Interface, Connector A SC/UPC
Interface Feature, connector A Male
Interface, Connector B SC/UPC
Interface Feature, connector B Male
Jacket Color Ivory
Total Fibers, quantity 1
Transmission Standards TIA/EIA-568-B.3

Dimensions

Cable Assembly Length Range (ft) 1 – 1500
Cable Outer Diameter 2.9 mm (0.11 in)

Ordering Tree

Click on image to enlarge.

Representative Image

Click on image to enlarge.

Mechanical Specifications

Minimum Bend Radius, loaded 50 mm | 1.969 in
Minimum Bend Radius, unloaded 30 mm | 1.181 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2/B2
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 60 dB
Return Loss, minimum, connector B 60 dB

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Riser
Jacket UV Resistance UV stabilized
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Cable weight 7.9 kg/km | 5.309 lb/kft
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber drop cable assembly
Product Brand RealFlex®
Product Series MDC
Ordering Note For custom cable assembly lengths, please contact your local CommScope representative

General Specifications

Cable Type Stapleable - Round
Connector A, quantity 1
Color, boot A Blue
Color, connector A Blue
Connector B, quantity 1
Color, boot B Blue
Color, connector B Blue
Interface, Connector A SC/UPC
Interface Feature, connector A Male
Interface, Connector B SC/UPC
Interface Feature, connector B Male
Jacket Color Ivory
Total Fibers, quantity 1
Transmission Standards TIA/EIA-568-B.3

Dimensions

Cable Assembly Length Range (ft) 1 – 1500
Cable Outer Diameter 2.9 mm (0.11 in)

Mechanical Specifications

Minimum Bend Radius, loaded 50 mm | 1.969 in
Minimum Bend Radius, unloaded 30 mm | 1.181 in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2/B2
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 60 dB
Return Loss, minimum, connector B 60 dB

Environmental Specifications

Installation temperature -20 °C to +60 °C (-4 °F to +140 °F)
Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Riser
Jacket UV Resistance UV stabilized
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Cable weight 7.9 kg/km | 5.309 lb/kft
Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Selection Guide

Product Specification

Product Selection Guide

Product Specification