Fiber Optic Patch Cord, Duplex, Singlemode, SC/APC to SC/APC, yellow, 2 m
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch cord, duplex |
Product Series | OCJ |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 2 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | SC/APC |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1, TeraSPEED® |
Performance Grade | Standard C grade |
Insertion Loss, maximum, connector A | 0.5 dB |
Insertion Loss, maximum, connector B | 0.5 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Fiber patch cord, duplex |
Product Series | OCJ |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Green |
Color, connector A | Green |
Connector B, quantity | 2 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | SC/APC |
Interface, Connector B | SC/APC |
Jacket Color | Yellow |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 2 m | 6.562 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A1, TeraSPEED® |
Performance Grade | Standard C grade |
Insertion Loss, maximum, connector A | 0.5 dB |
Insertion Loss, maximum, connector B | 0.5 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse