Fiber Optic Patch Cord, Singlemode, LC/UPC to LC/UPC duplex, 3.0 mm LSZH & OFNR, Yellow, 40 m
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 185 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 3 mm | 0.118 in |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Tensile Load, long term, maximum | 120 N | 26.977 lbf |
Tensile Load, short term, maximum | 400 N | 89.924 lbf |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/OFNR |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 185 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Blue |
Color, connector A | Blue |
Connector B, quantity | 2 |
Color, boot B | Blue |
Color, connector B | Blue |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 3 mm | 0.118 in |
Mechanical Specifications
Tensile Load, long term, maximum | 120 N | 26.977 lbf |
Tensile Load, short term, maximum | 400 N | 89.924 lbf |
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum | 0.3 dB |
Return Loss, minimum | 50 dB |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Dual Rated LSZH/OFNR |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse