Fiber Optic Patch Cord, OM3, LC/LC duplex, 1.8 mm LSZH & OFNR, 40 m, aqua
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Ordering Tree
Click on image to enlarge. |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.3 dB |
Return Loss, minimum, connector A | 20 dB |
Return Loss, minimum, connector B | 20 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Asia | Australia/New Zealand | China | India |
Portfolio | CommScope® |
Product Type | Fiber patch cord, duplex |
Product Series | 210 |
General Specifications
Connector A, quantity | 2 |
Color, boot A | Beige |
Color, connector A | Beige |
Connector B, quantity | 2 |
Color, boot B | Beige |
Color, connector B | Beige |
Interface, Connector A | LC/UPC |
Interface, Connector B | LC/UPC |
Jacket Color | Aqua |
Polarity | Pairs, flipped |
Total Fibers, quantity | 2 |
Dimensions
Cord Length | 40 m | 131.234 ft |
Diameter Over Jacket | 1.8 mm | 0.071 in |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM3, LazrSPEED® |
Insertion Loss, maximum, connector A | 0.3 dB |
Insertion Loss, maximum, connector B | 0.3 dB |
Return Loss, minimum, connector A | 20 dB |
Return Loss, minimum, connector B | 20 dB |
Environmental Specifications
Environmental Space | Dual Rated LSZH/Riser |
Qualification Standards | IEC 60332-1 | IEC 60332-3 | IEC 60754 | IEC 61034 |
Packaging and Weights
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse