FHD-HJ1R-0050F
Base Product: FHD-TEST-CORD
- Available in:
- Australia/New Zealand
- EMEA
- Latin America
- North America
Fiber Optic Drop Cable, hardened full-size to SC/APC, 3mm Test Cord , 50 ft
Features and Benefits
- Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
- Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
- Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Test patch cord, single fiber |
Product Series | FHD |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 1 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | Hardened full-size SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Jacket Color | Black |
Pulling Grips, quantity | 1 |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
Height Over Jacket | 4.4 mm | 0.173 in |
Width Over Jacket | 7.4 mm | 0.291 in |
Cord Length | 15.24 m | 50.000 ft |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Jacket Material | Dielectric - Universal Flat |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
Tensile Load, long term, maximum | 450 N | 101.164 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Cable Crush Resistance, maximum | 44 N/mm | 251.246 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
Cable weight | 30 kg/km | 20.159 lb/kft |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Test patch cord, single fiber |
Product Series | FHD |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Black |
Connector B, quantity | 1 |
Color, boot B | Green |
Color, connector B | Green |
Interface, Connector A | Hardened full-size SC/APC |
Interface Feature, connector A | Male |
Interface, Connector B | SC/APC |
Jacket Color | Black |
Pulling Grips, quantity | 1 |
Total Fibers, quantity | 1 |
Transmission Standards | IEC 61753-1 | IEC 61754-4 | IEC 61755 |
Dimensions
Height Over Jacket | 4.4 mm | 0.173 in |
Width Over Jacket | 7.4 mm | 0.291 in |
Cord Length | 15.24 m | 50.000 ft |
Material Specifications
Jacket Material | Dielectric - Universal Flat |
Mechanical Specifications
Minimum Bend Radius, loaded | 100 mm | 3.937 in |
Minimum Bend Radius, unloaded | 150 mm | 5.906 in |
Tensile Load, long term, maximum | 450 N | 101.164 lbf |
Tensile Load, short term, maximum | 1300 N | 292.252 lbf |
Cable Crush Resistance, maximum | 44 N/mm | 251.246 lb/in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2, TeraSPEED® |
Insertion Loss, maximum, connector A | 0.4 dB |
Insertion Loss, maximum, connector B | 0.35 dB |
Return Loss, minimum, connector A | 65 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Outdoor, buried |
Qualification Standards | NEMA type 6, 10 ft waterhead | Telcordia GR-20 | Telcordia GR-3120 |
Packaging and Weights
Cable weight | 30 kg/km | 20.159 lb/kft |
Packaging quantity | 1 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Selection Guide
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Selection Guide
Product Specification
Warranty
Other Ways to Browse