760244866 | MDB-H08YQQ00022KSG7K2L MPO8F-SC
- Available in:
- Europe
- Middle East/Africa
Multi Distribution Break Out Cable Singlemode MPO/8 equipment unpinned to SC/APC, 8 fibers, LSZH, 22 meters
Specifications
Product Classification
Regional Availability | Europe | Middle East/Africa |
Product Type | Fiber array cable assembly |
Ordering Note | Not available in the United States or Canada |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Gray |
Color, connector A | Green |
Connector B, quantity | 8 |
Color, boot B | Green |
Color, connector B | Green |
Furcation Color | Yellow |
Interface, Connector A | MPO-08/APC Female |
Interface Feature, connector A | Female | QSFP configuration | Unpinned |
Interface, Connector B | SC/APC |
Interface Feature, connector B | Grade B performance |
Jacket Color | Yellow |
Polarity | Method B (LL) |
Fibers per Subunit, quantity | 8 |
Total Fibers, quantity | 8 |
Dimensions
Breakout Length, connector B | 750.062 mm | 29.53 in |
Cord Length | 22 m | 72.178 ft |
Diameter Over Jacket | 3 mm | 0.118 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius | 2.5 mm | 0.098 in |
Minimum Bend Radius, loaded | 45 mm | 1.772 in |
Minimum Bend Radius, unloaded | 24 mm | 0.945 in |
Optical Specifications
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.25 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Regional Availability | Europe | Middle East/Africa |
Product Type | Fiber array cable assembly |
Ordering Note | Not available in the United States or Canada |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Gray |
Color, connector A | Green |
Connector B, quantity | 8 |
Color, boot B | Green |
Color, connector B | Green |
Furcation Color | Yellow |
Interface, Connector A | MPO-08/APC Female |
Interface Feature, connector A | Female | QSFP configuration | Unpinned |
Interface, Connector B | SC/APC |
Interface Feature, connector B | Grade B performance |
Jacket Color | Yellow |
Polarity | Method B (LL) |
Fibers per Subunit, quantity | 8 |
Total Fibers, quantity | 8 |
Dimensions
Breakout Length, connector B | 750.062 mm | 29.53 in |
Cord Length | 22 m | 72.178 ft |
Diameter Over Jacket | 3 mm | 0.118 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius | 2.5 mm | 0.098 in |
Minimum Bend Radius, loaded | 45 mm | 1.772 in |
Minimum Bend Radius, unloaded | 24 mm | 0.945 in |
Optical Specifications
Fiber Type | G.657.A2/B2 |
Insertion Loss, maximum, connector A | 0.35 dB |
Insertion Loss, maximum, connector B | 0.25 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Low Smoke Zero Halogen (LSZH) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse