760248384 | MPA-NCLCJ50007M-NS
- Available in:
- Latin America
- North America
MPO Fanout Cable, polarity A, 12 fiber MPO (unpinned) to LC duplex, Plenum 3mm SM, 7m, with 36" breakout
Specifications
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber fanout cable assembly |
Product Brand | MPOptimate® |
Product Series | MPA |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 12 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Plug-and-play, array cord |
Interface, Connector A | MPO-12/UPC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 7 m | 22.966 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Environmental Specifications
Environmental Space | Plenum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber fanout cable assembly |
Product Brand | MPOptimate® |
Product Series | MPA |
General Specifications
Connector A, quantity | 1 |
Color, boot A | Black |
Color, connector A | Green |
Connector B, quantity | 12 |
Color, boot B | Blue |
Color, connector B | Blue |
Construction Type | Plug-and-play, array cord |
Interface, Connector A | MPO-12/UPC Female |
Interface Feature, connector A | Unpinned |
Interface, Connector B | LC/UPC |
Jacket Color | Yellow |
Total Fibers, quantity | 12 |
Dimensions
Cord Length | 7 m | 22.966 ft |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Environmental Specifications
Environmental Space | Plenum |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse