URX2XLUHF
Base Product
- Available in:
- Asia
- Australia/New Zealand
- Europe
- Latin America
- Middle East/Africa
- North America
Ultra Low Loss OM4 MPO24 Pinned to LC/UPC Uniboot 24-Fiber Low Smoke Zero Halogen/Riser Array Cord
Configure Product Variants
Product Variants
Configure and display product variants of URX2XLUHF by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Jacket Color | Breakout Length/Option | Cord Length | ||
---|---|---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber array cable assembly |
Product Brand | SYSTIMAX ULL |
Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Red |
Color, connector A | Aqua |
Color, boot B | Aqua |
Color, connector B | Beige |
Construction Type | Stranded |
Furcation Color | Aqua |
Interface, Connector A | MPO-24/UPC Male |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Uniboot |
Jacket Color | Aqua |
Polarity | Method B Enhanced (ULL) |
Fibers per Subunit, quantity | 24 |
Total Fibers, quantity | 24 |
Dimensions
Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in |
Cable Assembly Length Range (m) | 1 – 304 |
Cable Assembly Length Range (ft) | 2 – 999 |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | Europe | Latin America | Middle East/Africa | North America |
Portfolio | CommScope® |
Product Type | Fiber array cable assembly |
Product Brand | SYSTIMAX ULL |
Ordering Note | For additional jacket colors, please contact a CommScope Sales Representative | For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration |
General Specifications
Color, boot A | Red |
Color, connector A | Aqua |
Color, boot B | Aqua |
Color, connector B | Beige |
Construction Type | Stranded |
Furcation Color | Aqua |
Interface, Connector A | MPO-24/UPC Male |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Uniboot |
Jacket Color | Aqua |
Polarity | Method B Enhanced (ULL) |
Fibers per Subunit, quantity | 24 |
Total Fibers, quantity | 24 |
Dimensions
Breakout Length | 12 in | 24 in | 36 in | 48 in | 60 in | 72 in |
Cable Assembly Length Range (m) | 1 – 304 |
Cable Assembly Length Range (ft) | 2 – 999 |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° | 4.40 lb @ 90 ° |
Optical Specifications
Fiber Mode | Multimode |
Fiber Type | OM4, LazrSPEED® |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Environmental Space | Indoor | Low Smoke Zero Halogen (LSZH) |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Video
LC Uniboot Connector

LC Uniboot Connector
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
LC Uniboot Connector

LC Uniboot Connector
Warranty
Other Ways to Browse