Warning Icon
This product was discontinued on: November 22, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

64512048-21 | 6451 2 048-21

  • Available in:
  • Australia/New Zealand
  • EMEA

HighBand® Cable Assembly, 8-20 plug to 1/2 Pair, 2 m

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand HighBand®
Product Series HighBand®

General Specifications

ANSI/TIA Category 6
Interface, Connector A 1-pair plug
Interface, Connector B 1-pair plug
Pairs, quantity 1

Dimensions

Cord Length 2 m | 6.562 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Australia/New Zealand | EMEA
Product Type Copper patch cord
Product Brand HighBand®
Product Series HighBand®

General Specifications

ANSI/TIA Category 6
Interface, Connector A 1-pair plug
Interface, Connector B 1-pair plug
Pairs, quantity 1

Dimensions

Cord Length 2 m | 6.562 ft

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Building Information Modeling (BIM) Objects

Product Specification

Building Information Modeling (BIM) Objects

Product Specification