EBLOCK-00001-N
Wide Band dc Block, 380–2700 MHz, with interface types N Female and N Male
Specifications
Product Classification
Product Type | dc Block |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | N Female |
Interface 2 | N Male |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 42 mm | 1.654 in |
Width | 42 mm | 1.654 in |
Length | 88 mm | 3.465 in |
Electrical Specifications
3rd Order IMD | -112 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Cable Impedance | 50 ohm |
CW Power | 250 W |
dc Test Voltage | 3000 V |
Operating Frequency Band | 380 – 2700 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Insertion Loss (dB) |
380–520 MHz | 1.200 | 20.83 | 0.25 |
520–960 MHz | 1.200 | 20.83 | 0.25 |
960–2200 MHz | 1.200 | 20.83 | 0.25 |
2200–2500 MHz | 1.200 | 20.83 | 0.25 |
2500–2700 MHz | 1.200 | 20.83 | 0.25 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 5 N-m | 44.254 in lb |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Storage Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP40 |
Packaging and Weights
Weight, net | 0.299 kg | 0.66 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | dc Block |
General Specifications
Body Style | Straight |
Inner Contact Plating | Silver |
Interface | N Female |
Interface 2 | N Male |
Outer Contact Plating | Silver |
Pressurizable | No |
Dimensions
Height | 42 mm | 1.654 in |
Width | 42 mm | 1.654 in |
Length | 88 mm | 3.465 in |
Electrical Specifications
3rd Order IMD | -112 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Cable Impedance | 50 ohm |
CW Power | 250 W |
dc Test Voltage | 3000 V |
Operating Frequency Band | 380 – 2700 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) | Insertion Loss (dB) |
380–520 MHz | 1.200 | 20.83 | 0.25 |
520–960 MHz | 1.200 | 20.83 | 0.25 |
960–2200 MHz | 1.200 | 20.83 | 0.25 |
2200–2500 MHz | 1.200 | 20.83 | 0.25 |
2500–2700 MHz | 1.200 | 20.83 | 0.25 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 5 N-m | 44.254 in lb |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Storage Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | IEC 60068-2-11 |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP40 |
Packaging and Weights
Weight, net | 0.299 kg | 0.66 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse