APC-BDFDM-450A
Quarterwave Surge Arrestor (Cylindrical), 380–520 MHz, with interface types DIN Female Bulkhead and DIN Male, Includes Hardware
Specifications
Product Classification
Product Type | Surge arrestor |
Ordering Note | CommScope® non-standard product |
General Specifications
Device Type | dc Block |
Body Style | Bulkhead |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female Bulkhead |
Interface 2 | 7-16 DIN Male |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 47 mm | 1.850 in |
Width | 47.5 mm | 1.870 in |
Length | 79 mm | 3.110 in |
Electrical Specifications
3rd Order IMD Gain | -117 dB |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss, typical | 0.1 dB |
Connector Impedance | 50 ohm |
Lightning Surge Capability | 100 times @ 40 kA |
Lightning Surge Capability Test Method | IEEE C62.42-1991 |
Lightning Surge Capability Waveform | 8/20 waveform |
Lightning Surge Current | 40 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Frequency Band | 380 – 520 MHz | 411 – 494 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
380–520 MHz | 1.290 | 18.00 |
411–494 MHz | 1.173 | 21.98 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 24.857 N-m | 220 in lb |
Coupling Nut Retention Force | 1000.85 N | 225 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | GR 2846-CORE |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 0.413 kg | 0.91 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Surge arrestor |
Ordering Note | CommScope® non-standard product |
General Specifications
Device Type | dc Block |
Body Style | Bulkhead |
Inner Contact Plating | Silver |
Interface | 7-16 DIN Female Bulkhead |
Interface 2 | 7-16 DIN Male |
Outer Contact Plating | Trimetal |
Pressurizable | No |
Dimensions
Height | 47 mm | 1.850 in |
Width | 47.5 mm | 1.870 in |
Length | 79 mm | 3.110 in |
Electrical Specifications
3rd Order IMD Gain | -117 dB |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss, typical | 0.1 dB |
Connector Impedance | 50 ohm |
Lightning Surge Capability | 100 times @ 40 kA |
Lightning Surge Capability Test Method | IEEE C62.42-1991 |
Lightning Surge Capability Waveform | 8/20 waveform |
Lightning Surge Current | 40 kA |
Lightning Surge Current Waveform | 8/20 waveform |
Operating Frequency Band | 380 – 520 MHz | 411 – 494 MHz |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
380–520 MHz | 1.290 | 18.00 |
411–494 MHz | 1.173 | 21.98 |
Mechanical Specifications
Attachment Durability | 25 cycles |
Coupling Nut Proof Torque | 24.857 N-m | 220 in lb |
Coupling Nut Retention Force | 1000.85 N | 225 lbf |
Coupling Nut Retention Force Method | MIL-C-39012C-3.25, 4.6.22 |
Interface Durability | 500 cycles |
Interface Durability Method | IEC 61169-16:9.5 |
Mechanical Shock Test Method | MIL-STD-202F, Method 213B, Test Condition C |
Environmental Specifications
Operating Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Storage Temperature | -40 °C to +85 °C (-40 °F to +185 °F) |
Attenuation, Ambient Temperature | 20 °C | 68 °F |
Average Power, Ambient Temperature | 40 °C | 104 °F |
Corrosion Test Method | MIL-STD-202, Method 101, Test Condition B |
Immersion Depth | 1 m |
Immersion Test Mating | Mated |
Immersion Test Method | IEC 60529:2001, IP68 |
Moisture Resistance Test Method | MIL-STD-202, Method 106 |
Thermal Shock Test Method | MIL-STD-202, Method 107, Test Condition A-1, Low Temperature -55 °C |
Vibration Test Method | GR 2846-CORE |
Water Jetting Test Mating | Mated |
Water Jetting Test Method | IEC 60529:2001, IP66 |
Packaging and Weights
Weight, net | 0.413 kg | 0.91 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse