2843059-3 | NPC-UNC-PULLTAB-WH
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Copper Patch Cord Pull Tab, White
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Pull kit |
Product Series | NPC | UC1 |
General Specifications
ANSI/TIA Category | 5e | 6 | 6A |
Cable Type | F/FTP (shielded) | U/UTP (unshielded) |
Environmental Specifications
Safety Standard | ETL | cETL |
Packaging and Weights
Included | Clip | One Pulltab | One Pulltab Base/Retainer |
Packaging quantity | 50 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Pull kit |
Product Series | NPC | UC1 |
General Specifications
ANSI/TIA Category | 5e | 6 | 6A |
Cable Type | F/FTP (shielded) | U/UTP (unshielded) |
Environmental Specifications
Safety Standard | ETL | cETL |
Packaging and Weights
Included | Clip | One Pulltab | One Pulltab Base/Retainer |
Packaging quantity | 50 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Customer Drawing
Installation Instruction
Product Specification
Technical Publication
Warranty
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Technical Publication
Warranty
Other Ways to Browse