C400D-TMBNF
CNT-400-DB CNT® Jumper with interface types TNC Male and N Female Bulkhead, variable length
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-400 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Bulkhead |
Cable Family | CNT-400 |
Interface, Connector A | TNC Male |
Interface, Connector B | N Female |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths, contact your local ANDREW representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 0.400 in |
Electrical Specifications
3rd Order IMD | -115 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.135 | 23.98 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Braided cable assembly |
Product Brand | CNT® |
Product Series | CNT-400 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Bulkhead |
Cable Family | CNT-400 |
Interface, Connector A | TNC Male |
Interface, Connector B | N Female |
Specification Sheet Revision Level | A |
Variable Length | For custom lengths, contact your local ANDREW representative |
Dimensions
Length | 0 m | 0 ft |
Nominal Size | 0.400 in |
Electrical Specifications
3rd Order IMD | -115 dBm |
3rd Order IMD Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
700–3000 MHz | 1.135 | 23.98 |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse