C141-PDFSF-1
CF141-50 Jumper with interface types 7-16 DIN Female Panel Mount and SMA Female, 0.3 m
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Series | CF141-50 |
General Specifications
Body Style, Connector A | Panel mount |
Body Style, Connector B | Straight |
Cable Family | CF141-50 |
Interface, Connector A | 7-16 DIN Female |
Interface, Connector B | SMA Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.3 m | 0.984 ft |
Nominal Size | 0.141 in |
Electrical Specifications
DTF, Connector A | -28 dB |
DTF, Connector B | -28 dB |
Jumper Assembly Sample Label
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Braided cable assembly |
Product Series | CF141-50 |
General Specifications
Body Style, Connector A | Panel mount |
Body Style, Connector B | Straight |
Cable Family | CF141-50 |
Interface, Connector A | 7-16 DIN Female |
Interface, Connector B | SMA Female |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.3 m | 0.984 ft |
Nominal Size | 0.141 in |
Electrical Specifications
DTF, Connector A | -28 dB |
DTF, Connector B | -28 dB |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse