C141-XMPHMP-36IN
CF141 Jumper with interface types NEX10 Male push pull and 4.3-10 Male push pull , 36 in
Specifications
Product Classification
Product Type | Braided cable assembly |
Product Series | CF141-50 | RG402 |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CF141-50 | RG402 |
Interface, Connector A | NEX10 Male |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.914 m | 2.999 ft |
Diameter Over Jacket | 4.140 mm | 0.163 in |
Nominal Size | 0.141 in |
Electrical Specifications
3rd Order IMD at Frequency | -117 dBm @ 1900 MHz |
3rd Order IMD Static | -117 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–3000 MHz | 1.135 | 24.00 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Material Specifications
Jacket Material | FEP |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 40.132 mm | 1.58 in |
Minimum Bend Radius, Single Bend | 10.160 mm | 0.4 in |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Product Classification
Product Type | Braided cable assembly |
Product Series | CF141-50 | RG402 |
General Specifications
Attachment, Connector A | Factory attached |
Attachment, Connector B | Factory attached |
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Cable Family | CF141-50 | RG402 |
Interface, Connector A | NEX10 Male |
Interface, Connector B | 4.3-10 Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 0.914 m | 2.999 ft |
Diameter Over Jacket | 4.140 mm | 0.163 in |
Nominal Size | 0.141 in |
Electrical Specifications
3rd Order IMD at Frequency | -117 dBm @ 1900 MHz |
3rd Order IMD Static | -117 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
100–3000 MHz | 1.135 | 24.00 |
Material Specifications
Jacket Material | FEP |
Mechanical Specifications
Minimum Bend Radius, multiple Bends | 40.132 mm | 1.58 in |
Minimum Bend Radius, Single Bend | 10.160 mm | 0.4 in |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse