Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F2P43A-PDMDM

Base Product

FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F2P43A-PDMDM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F2P43A-PDMDM-9M F2P43A-PDMDM-9M
FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 9 m
Meters HELIAX® | SureFlex® FSJ2-50 Wireless transmission cable assembly Straight Straight 7-16 DIN Male 7-16 DIN Male 9 m | 29.528 ft 3/8 in
F2P43A-PDMDM-6M F2P43A-PDMDM-6M
FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 6 m
Meters HELIAX® | SureFlex® FSJ2-50 Wireless transmission cable assembly Straight Straight 7-16 DIN Male 7-16 DIN Male 6 m | 19.685 ft 3/8 in
F2P43A-PDMDM-5M F2P43A-PDMDM-5M
FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 5 m
Meters HELIAX® | SureFlex® FSJ2-50 Wireless transmission cable assembly Straight Straight 7-16 DIN Male 7-16 DIN Male 5 m | 16.404 ft 3/8 in
F2P43A-PDMDM-4M F2P43A-PDMDM-4M
FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 4 m
Meters HELIAX® | SureFlex® FSJ2-50 Wireless transmission cable assembly Straight Straight 7-16 DIN Male 7-16 DIN Male 4 m | 13.123 ft 3/8 in
F2P43A-PDMDM-3M F2P43A-PDMDM-3M
FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 3 m
Meters HELIAX® | SureFlex® FSJ2-50 Wireless transmission cable assembly Straight Straight 7-16 DIN Male 7-16 DIN Male 3 m | 9.843 ft 3/8 in
F2P43A-PDMDM-1M F2P43A-PDMDM-1M
FSJ2P-50 SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 1 m
Meters HELIAX® | SureFlex® FSJ2-50 Wireless transmission cable assembly Straight Straight 7-16 DIN Male 7-16 DIN Male 1 m | 3.281 ft 3/8 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 3/8 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ2-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 3/8 in

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.