Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

F4A-PDMDF

Base Product

HELIAX® 1/2" Superflexible SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, variable length

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4A-PDMDF by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4A-PDMDF-1M F4A-PDMDF-1M
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 1 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 1 m | 3.281 ft 1/2 in
F4A-PDMDF-1M5 F4A-PDMDF-1M5
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 1.5 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 1.5 m | 4.921 ft 1/2 in
F4A-PDMDF-2M F4A-PDMDF-2M
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 2 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 2 m | 6.562 ft 1/2 in
F4A-PDMDF-2M5 F4A-PDMDF-2M5
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 2.5 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 2.5 m | 8.202 ft 1/2 in
F4A-PDMDF-3M F4A-PDMDF-3M
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 3 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 3 m | 9.843 ft 1/2 in
F4A-PDMDF-4M F4A-PDMDF-4M
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 4 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 4 m | 13.123 ft 1/2 in
F4A-PDMDF-4M5 F4A-PDMDF-4M5
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 4.5 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 4.5 m | 14.764 ft 1/2 in
F4A-PDMDF-5M F4A-PDMDF-5M
FSJ4-50B SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Female, 5 m
Meters HELIAX® | SureFlex® FSJ4-50B SureFlex® standard Straight Straight 7-16 DIN Male 7-16 DIN Female 5 m | 16.404 ft 1/2 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Female
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.110 26.00
2.2–2.7 GHz 1.090 28.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series FSJ4-50B

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Female
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
0–3000 MHz 1.110 26.00
2.2–2.7 GHz 1.090 28.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system