Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4CR-HPNMNF

Base Product

HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types N Male and N Female, with black non-halogenated fire retardant polyolefin jacket B2ca-S1a-d1-a1

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4CR-HPNMNF by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4CR-HPNMNF-1M F4CR-HPNMNF-1M
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types N Male and N Female, 1 m, with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight N Male N Female 1 m | 3.281 ft 1/2 in
F4CR-HPNMNF-2M F4CR-HPNMNF-2M
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types N Male and N Female, 2 m, with black non-halogenated fire retardant polyolefin jacket B2ca-S1a-d1-a1
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight N Male N Female 2 m | 6.562 ft 1/2 in
F4CR-HPNMNF-M5 F4CR-HPNMNF-M5
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types N Male and N Female, 0.5 m, with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight N Male N Female 0.5 m | 1.640 ft 1/2 in

Product Classification

Portfolio CommScope®
Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Female
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static Test Method Two +43 dBm carriers
3rd Order IMD typical -112 dBm
DTF, Connector A 34 dB
DTF, Connector B 34 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
698–970 MHz 1.065 30.00
1700–2200 MHz 1.065 30.00
2200–2700 MHz 1.106 26.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Portfolio CommScope®
Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Female
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static Test Method Two +43 dBm carriers
3rd Order IMD typical -112 dBm
DTF, Connector A 34 dB
DTF, Connector B 34 dB

Return Loss/VSWR

Frequency Band VSWR, typical Return Loss, typical (dB)
698–970 MHz 1.065 30.00
1700–2200 MHz 1.065 30.00
2200–2700 MHz 1.106 26.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification