Warning Icon
This product was discontinued on: November 21, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

F4R-DMDM-P

Base Product

HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, variable length, with black non-halogenated fire retardant polyolefin jacket B2ca-S1a-d1-a1

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4R-DMDM-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4R-DMDM-1M-P F4R-DMDM-1M-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 1m, with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 1 m | 3.281 ft 1/2 in
F4R-DMDM-2M-P F4R-DMDM-2M-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 2m, with black non-halogenated fire retardant polyolefin jacket”
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 2 m | 6.562 ft 1/2 in
F4R-DMDM-3M-P F4R-DMDM-3M-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, 3 m, with black non-halogenated fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 3 m | 9.843 ft 1/2 in
F4R-DMDM-5M-P F4R-DMDM-5M-P
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 7-16 DIN Male and 7-16 DIN Male, with black non-halogenated fire retardant polyolefin jacket 5m
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® Premium | static PIM Straight Straight 7-16 DIN Male 7-16 DIN Male 5 m | 16.404 ft 1/2 in

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level B
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.110 26.40
1700–2200 MHz 1.110 26.40
2200–2700 MHz 1.135 23.98
3400–3800 MHz 1.222 20.01

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 7-16 DIN Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level B
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -116 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
698–960 MHz 1.110 26.40
1700–2200 MHz 1.110 26.40
2200–2700 MHz 1.135 23.98
3400–3800 MHz 1.222 20.01

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system