Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F4RS-HPHMDM

Base Product

HELIAX® 1/2 SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of F4RS-HPHMDM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
F4RS-HPHMDM-10 F4RS-HPHMDM-10
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 10 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 3.048 m | 10 ft 1/2 in
F4RS-HPHMDM-10M F4RS-HPHMDM-10M
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 10m Black non-halogenated, fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 10 m | 32.808 ft 1/2 in
F4RS-HPHMDM-12 F4RS-HPHMDM-12
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 12 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 3.658 m | 12.001 ft 1/2 in
F4RS-HPHMDM-15 F4RS-HPHMDM-15
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 15 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 4.572 m | 15 ft 1/2 in
F4RS-HPHMDM-1M F4RS-HPHMDM-1M
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 1 meter Black non-halogenated, fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 1 m | 3.281 ft 1/2 in
F4RS-HPHMDM-1M5 F4RS-HPHMDM-1M5
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 1.5 meter Black non-halogenated, fire retardant polyolefin jacket
Meters HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 1.5 m | 4.921 ft 1/2 in
F4RS-HPHMDM-2 F4RS-HPHMDM-2
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 2 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 0.61 m | 2.001 ft 1/2 in
F4RS-HPHMDM-20 F4RS-HPHMDM-20
HELIAX® 1/2" Superflexible Fire retardant SureFlex® Jumper with interface types 4.3-10 Male and 7-16 DIN Male, 20 feet Black non-halogenated, fire retardant polyolefin jacket
Feet HELIAX® | SureFlex® RSJ4-50 SureFlex® HP | HELIAX® performance Straight Straight 4.3-10 Male 7-16 DIN Male 6.096 m | 20 ft 1/2 in

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series RSJ4-50

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.