F1A-PDMNR-12
Base Product: F1A-PDMNR
FSJ1-50A SureFlex® Jumper with interface types 7-16 DIN Male and N Male Right Angle, 3.66 m
Specifications
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Right angle |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | N Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 3.66 m | 12.008 ft |
Cable Length Unit | Feet |
Nominal Size | 1/4 in |
Electrical Specifications
DTF, Connector A | -28 dB |
DTF, Connector B | -25 dB |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | SureFlex® standard |
Product Brand | HELIAX® | SureFlex® |
Product Series | FSJ1-50A |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Right angle |
Interface, Connector A | 7-16 DIN Male |
Interface, Connector B | N Male |
Specification Sheet Revision Level | A |
Dimensions
Length | 3.66 m | 12.008 ft |
Cable Length Unit | Feet |
Nominal Size | 1/4 in |
Electrical Specifications
DTF, Connector A | -28 dB |
DTF, Connector B | -25 dB |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse