Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L2-PSMSM-HF

Base Product

LDF2-50 Jumper with interface types SMA Male and SMA Male, variable length

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of L2-PSMSM-HF by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
L2-PSMSM-20M-HF L2-PSMSM-20M-HF
LDF2-50 Jumper with interface types SMA Male and SMA Male, 20M
Meters HELIAX® LDF2-50 Wireless transmission cable assembly Straight Straight SMA Male SMA Male 20 m | 65.617 ft 3/8 in
L2-PSMSM-2M5-HF L2-PSMSM-2M5-HF
LDF2-50 Jumper with interface types SMA Male and SMA Male, 2.5 M
Meters HELIAX® LDF2-50 Wireless transmission cable assembly Straight Straight SMA Male SMA Male 2.5 m | 8.202 ft 3/8 in
L2-PSMSM-3M5-HF L2-PSMSM-3M5-HF
LDF2-50 Jumper with interface types SMA Male and SMA Male, 3.5 M
Meters HELIAX® LDF2-50 Wireless transmission cable assembly Straight Straight SMA Male SMA Male 3.5 m | 11.483 ft 3/8 in
L2-PSMSM-4M5-HF L2-PSMSM-4M5-HF
LDF2-50 Jumper with interface types SMA Male and SMA Male, 4.5M
Meters HELIAX® LDF2-50 Wireless transmission cable assembly Straight Straight SMA Male SMA Male 4.5 m | 14.764 ft 3/8 in
L2-PSMSM-7M-HF L2-PSMSM-7M-HF
LDF2-50 Jumper with interface types SMA Male and SMA Male, 7 M
Meters HELIAX® LDF2-50 Wireless transmission cable assembly Straight Straight SMA Male SMA Male 7 m | 22.966 ft 3/8 in

Product Classification

Product Type Wireless transmission cable assembly
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–13000 MHz 1.577 13.00

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Series LDF2-50

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A SMA Male
Interface, Connector B SMA Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Nominal Size 3/8 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
45–13000 MHz 1.577 13.00

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.