Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4A-HMKM-P

Base Product

LDF4-50A SureFlex® Jumper with interface types 4.3-10 Din Male and to 4.1/9.5 DIN Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of L4A-HMKM-P by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size Weatherproofing Method
L4A-HMKM-9-P L4A-HMKM-9-P
LDF4-50A SureFlex® Jumper with interface types 4.3-10 Din Male and to 4.1/9.5 DIN Male 9 ft
Feet HELIAX® | SureFlex® LDF4-50A SureFlex® Premium | static PIM Straight Straight 4.1-9.5 DIN Male 7-16 DIN Male 2.743 m | 8.999 ft 1/2 in HELIAX® SureGuard weatherproofing boot
L4A-HMKM-6-P L4A-HMKM-6-P
LDF4-50A SureFlex® Jumper with interface types 4.3-10 Din Male and to 4.1/9.5 DIN Male 6 ft
Feet HELIAX® | SureFlex® LDF4-50A SureFlex® Premium | static PIM Straight Straight 4.1-9.5 DIN Male 7-16 DIN Male 1.829 m | 6.001 ft 1/2 in HELIAX® SureGuard weatherproofing boot
L4A-HMKM-3M-P L4A-HMKM-3M-P
LDF4-50A SureFlex® Jumper with interface types 4.3-10 Din Male and to 4.1/9.5 DIN Male 3 M
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® Premium | static PIM Straight Straight 4.3-10 Male 4.1-9.5 DIN Male 3 m | 9.843 ft 1/2 in
L4A-HMKM-15-P L4A-HMKM-15-P
LDF4-50A SureFlex® Jumper with interface types 4.3-10 Din Male and to 4.1/9.5 DIN Male 15 ft
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® Premium | static PIM Straight Straight 4.1-9.5 DIN Male 7-16 DIN Male 4.572 m | 15 ft 1/2 in HELIAX® SureGuard weatherproofing boot
L4A-HMKM-12-P L4A-HMKM-12-P
LDF4-50A SureFlex® Jumper with interface types 4.3-10 Din Male and to 4.1/9.5 DIN Male 12 ft
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® Premium | static PIM Straight Straight 4.1-9.5 DIN Male 7-16 DIN Male 3.658 m | 12.001 ft 1/2 in HELIAX® SureGuard weatherproofing boot

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.1-9.5 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Cable Assembly Length Range (m) 1 – 30
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -112 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot

Product Classification

Product Type SureFlex® Premium, static PIM
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A 4.3-10 Male
Interface, Connector B 4.1-9.5 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Cable Assembly Length Range (m) 1 – 30
Nominal Size 1/2 in

Electrical Specifications

3rd Order IMD Static -112 dBm
3rd Order IMD Static Test Method Two +43 dBm carriers
DTF, Connector A -34 dB
DTF, Connector B -34 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Weatherproofing Method HELIAX® SureGuard weatherproofing boot

Packaging and Weights

Included Weatherproofing boot
Click on image to enlarge.