Warning Icon
This product was discontinued on: April 1, 2014

For other alternatives, please contact us for more information.

6 Replacement products available
  • L4A-NMDM-18M-P
    LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 18 m
  • L4A-NMDM-12M-P
    LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 12 m
  • L4A-NMDM-15M-P
    LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 15 m
  • L4A-NMDM-2M-P
    LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 2 m
  • L4A-NMDM-5M-P
    LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 5 m
  • L4A-NMDM-9M-P
    LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, 9 m

L4A-PNMDM

Base Product

LDF4-50A SureFlex® Jumper with interface types N Male and 7-16 DIN Male, variable length

Configure Product Variants
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of L4A-PNMDM by selecting options

Loading...

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B 7-16 DIN Male
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB
DTF, Connector B -32 dB

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Product Specification

Product Specification