Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4R-HPNMNM

Base Product

LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants Show All Clear

Configure and display product variants of L4R-HPNMNM by selecting options

Loading...
Product
Cable Length Unit Product Brand Product Series Product Type Body Style, Connector A Body Style, Connector B Interface, Connector A Interface, Connector B Length Nominal Size
L4R-HPNMNM-2M9 L4R-HPNMNM-2M9
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 2.9 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 2.9 m | 9.514 ft 1/2 in
L4R-HPNMNM-3M1 L4R-HPNMNM-3M1
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 3.1 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 3.1 m | 10.171 ft 1/2 in
L4R-HPNMNM-3M2 L4R-HPNMNM-3M2
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 3.2 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 3.2 m | 10.499 ft 1/2 in
L4R-HPNMNM-3M4 L4R-HPNMNM-3M4
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 3.4 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 3.4 m | 11.155 ft 1/2 in
L4R-HPNMNM-3M5 L4R-HPNMNM-3M5
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 3.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 3.5 m | 11.483 ft 1/2 in
L4R-HPNMNM-4M5 L4R-HPNMNM-4M5
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 4.5 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 4.5 m | 14.764 ft 1/2 in
L4R-HPNMNM-5M3 L4R-HPNMNM-5M3
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 5.3 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 5.3 m | 17.388 ft 1/2 in
L4R-HPNMNM-5M4 L4R-HPNMNM-5M4
LDF4RK-50 SureFlex® Jumper with interface types N Male and N Male, 5.4 m
Meters HELIAX® | SureFlex® LDF4-50A SureFlex® HP | HELIAX® performance Straight Straight N Male N Male 5.4 m | 17.717 ft 1/2 in

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Product Classification

Product Type SureFlex® HP, HELIAX® performance
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Attachment, Connector A Factory attached
Attachment, Connector B Factory attached
Body Style, Connector A Straight
Body Style, Connector B Straight
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Nominal Size 1/2 in

Environmental Specifications

EN50575 CPR Cable EuroClass Fire Performance B2ca
EN50575 CPR Cable EuroClass Smoke Rating s1a
EN50575 CPR Cable EuroClass Droplets Rating d1
EN50575 CPR Cable EuroClass Acidity Rating a1
Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.