Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

DFJ-2F5N-UUNN

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

HELIAX® Discrete Fiber Jumper, 2F Multimode (OM4) fiber, 5.0mm LSZH jacket cable, terminated with Unboot LC at both ends.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFJ
Ordering Note Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific

General Specifications

Construction Type Discrete fiber tail
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Black
Jacket Marking Meters
Total Fibers, quantity 2

Dimensions

Cable Assembly Length Range (m) 1 – 100
Diameter Over Jacket 5 mm | 0.197 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius 50 mm | 1.969 in
Minimum Bend Radius, loaded 100 mm | 3.937 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm
Insertion Loss, typical 0.3 dB
Return Loss, minimum, connector A 35 dB
Return Loss, minimum, connector B 35 dB

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor/Outdoor

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX®
Product Series DFJ
Ordering Note Available in Central and Latin America, Europe, Middle East, Africa, and Asia Pacific

General Specifications

Construction Type Discrete fiber tail
Interface, Connector A LC/UPC
Interface, Connector B LC/UPC
Jacket Color Black
Jacket Marking Meters
Total Fibers, quantity 2

Dimensions

Cable Assembly Length Range (m) 1 – 100
Diameter Over Jacket 5 mm | 0.197 in

Material Specifications

Jacket Material Low Smoke Zero Halogen (LSZH)

Mechanical Specifications

Minimum Bend Radius 50 mm | 1.969 in
Minimum Bend Radius, loaded 100 mm | 3.937 in

Optical Specifications

Fiber Mode Multimode
Fiber Type OM4
Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm
Insertion Loss, typical 0.3 dB
Return Loss, minimum, connector A 35 dB
Return Loss, minimum, connector B 35 dB

Environmental Specifications

Operating Temperature -40 °C to +75 °C (-40 °F to +167 °F)
Environmental Space Indoor/Outdoor

Product Specification

Product Specification