Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FDH1206-SERIES

Base Product

HELIAX® Direct, 6 RRU Direct Breakout (6x6): Breakout Top: 6 x 6 AWG power cords

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of FDH1206-SERIES by selecting options

Loading...
Product
Regional Availability Portfolio Product Brand Product Series Product Type Conductors, quantity Interface, Connector A Interface, Connector B Jacket Color Total Fibers, quantity Fiber Mode Interface Feature, connector A Interface Feature, connector B Center Conductor Gauge
FDH1206-24SE2 FDH1206-24SE2
HELIAX® Direct, 6 RRU (6x12). Top: 12 x 6 AWG EMI shielded power cords blunt cut within 6 outdoor tails, 24 SM fibers within 12 outdoor ODC compatible tails. Bottom: power conductors blunt cut, 12 DLC tails, with grounding wire
Asia | Australia/New Zealand | EMEA | Latin America | North America CommScope® HELIAX® FDH Hybrid cable assembly 12 ODC-LC DLC Black 24 Singlemode Outdoor Standard 6 AWG

Product Classification

Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand HELIAX®
Product Series FDH

Product Classification

Portfolio CommScope®
Product Type Hybrid cable assembly
Product Brand HELIAX®
Product Series FDH

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist

Product Specification

Video

HELIAX® FiberFeed® Video Playlist
HELIAX® FiberFeed® Video Playlist