FD21204-48SRC
Base Product: FD21204-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Pendant HCS 2.0; 6 x 24 hybrid cable includes 12-4AWG conductors x 48-single mode fibers. Top breakout (Pendant); 12 HQLC connectors with fiber and power outputs. Bottom breakout (BBU); blunt cut conductors and DLC connectors
Configure Product Variants
Product Variants
Configure and display product variants of FD21204-48SRC by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Features and Benefits
- Note: 4AWG DC conductors are utilized for cable lengths 250 to 450 feet. 6AWG DC conductors are utilized for cable lengths 25 to 225 feet in the FD21206-48SRC-x product family
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FD2 |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | HQ-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Total Fibers, quantity | 48 |
Dimensions
Cable Assembly Length Range (m) | 5 – 370 |
Diameter Over Jacket | 44.7 mm | 1.760 in |
Center Conductor Gauge | 4 AWG |
Center Conductor Gauge Note | 4 AWG DC conductors for cable lengths from 250 to 450 feet |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius | 360.7 mm | 14.201 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
Cable weight | 3.57 kg/m | 2.399 lb/ft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Hybrid cable assembly |
Product Brand | HELIAX® |
Product Series | FD2 |
General Specifications
Conductors, quantity | 12 |
Construction Type | Direct breakout trunk |
Interface, Connector A | HQ-LC |
Interface Feature, connector A | Outdoor |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Total Fibers, quantity | 48 |
Dimensions
Cable Assembly Length Range (m) | 5 – 370 |
Diameter Over Jacket | 44.7 mm | 1.760 in |
Center Conductor Gauge | 4 AWG |
Center Conductor Gauge Note | 4 AWG DC conductors for cable lengths from 250 to 450 feet |
Mechanical Specifications
Minimum Bend Radius | 360.7 mm | 14.201 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2/B2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.75 dB |
Environmental Specifications
Operating Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Packaging and Weights
Cable weight | 3.57 kg/m | 2.399 lb/ft |
Click on image to enlarge. |
Documentation & Downloads
Ordering Guide
Technical Publication
Warranty
Ordering Guide
Product Compliance Documentation
Technical Publication
Warranty
Other Ways to Browse